792/1015WE
Description
The HPM Standard Double Power Point with Extra Switch combines retro charm with modern functionality. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A & 15A, this horizontal, surface-mounted power point is designed to last. The extra switch provides independent control for two standard outlets and a dedicated switch for a permanently connected appliance, offering versatility and convenience.
- Standards range
- Plate size: 98 x 46mm.
- Mounting centres: 79mm
- Single narrow powerpoint
- Cut-out size: 145 x 38 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 5 | 9321001051152 | 200.0mmW x 130.0mmH x 77.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity