792B1015WE
Description
- Standards range
- Plate size: 98 x 46mm.
- Mounting centres: 79mm
- Single narrow powerpoint
- Cut-out size: 115 x 35 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001051442 | |
| Inner Carton | 5 | 9321001051459 | 200.0mmW x 130.0mmH x 77.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity