798HWE
Description
The Standard 20Va Horizontal Single Power Point with Shaver Outlet combines retro charm with modern convenience. Featuring a white fascia and a retro look, it fits seamlessly into any area. This power point is rated at 20Va, making it perfect for powering shavers and other low-voltage devices. The integrated shaver outlet adds an extra layer of functionality, ideal for both residential and commercial settings.
- Standards range
- Shaver supply outlets
- mounting centres: 152mm
- Cut-out size: 164 x 75 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Inner Carton | 1 | 9321001477709 |
| Outer Carton | 10 | 9321001477716 |
Documentation
Declaration of Conformity |

Declaration of Conformity