You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

798VWE

HPM Standard 20Va Vertical Single Power Point with Shaver Outlet White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 70.0mmW x 114.0mmH x 12.5mmD

Description

The Standard 20Va Vertical Single Power Point with Shaver Outlet combines retro charm with modern convenience. Featuring a white fascia and a retro look, it fits seamlessly into any area. This power point is rated at 20Va, making it perfect for powering shavers and other low-voltage devices. The integrated shaver outlet adds an extra layer of functionality, ideal for both residential and commercial settings.

  • Standards range
  • Shaver supply outlets
  • mounting centres: 152mm
  • Cut-out size: 164 x 75 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001052470
Outer Carton 10 9321001480792

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.