B180
Description
The HPM Mains Switch effectively turns the power on and off, ensuring safe isolation and control of the electrical current. It features heavy-duty, double-break silver contacts for enhanced durability and performance. Additionally, it includes a provision for inserting a padlock (up to Ø5mm) to ensure a lockable means of isolation, providing an extra layer of safety and security.
- Mains switch for surface mounting
- Featuring heavy-duty, double-break silver contacts, this device is equipped with tunnel-type clamping terminals on both the line and load sides
- Switches are M rated to AS3133 indicating their suitability for use on electric motors
- Back entry main switch
- Mounting holes: top right and bottom left corners. 60 x 16mm mounting centres
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001059936 | 97.0mmW x 97.0mmH x 45.0mmD | 93.3 | |
| Inner Carton | 10 | ||||
| Outer Carton | 12 | 9321001413271 | 205.0mmW x 205.0mmH x 160.0mmD | 1.312 |
Documentation
Data Sheets & Others |

Data Sheets & Others