You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM Mains Switch effectively turns the power on and off, ensuring safe isolation and control of the electrical current. It features heavy-duty, double-break silver contacts for enhanced durability and performance. Additionally, it includes a provision for inserting a padlock (up to Ø5mm) to ensure a lockable means of isolation, providing an extra layer of safety and security.

  • Mains switch for surface mounting
  • Featuring heavy-duty, double-break silver contacts, this device is equipped with tunnel-type clamping terminals on both the line and load sides
  • Switches are M rated to AS3133 indicating their suitability for use on electric motors
  • Back entry main switch
  • Mounting holes: top right and bottom left corners. 60 x 16mm mounting centres
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001060116 97.0mmW x 97.0mmH x 45.0mmD 152.2
Inner Carton 5
Outer Carton 12 9321001413325 205.0mmW x 205.0mmH x 160.0mmD 2.019

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.