CD777/15WE
Description
HPM double powerpoint, rated 15am. Reliable design and made from a durable material that suit all kind of interiors. To be fitted with Excel, Linea, Architectural Metal and Standard ranges. This outlet is ideal for residential or commercial applications.
- Double powerpoint
- 15A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Horizontal
- Cut-out size: 96 x 56mm
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001271116 | 115.0mmW x 210.0mmH x 35.0mmD | 10.0 | 106.5 |
Inner Carton | 10 | 9321001271635 | 163.0mmW x 174.0mmH x 124.0mmD | 1.02 | 1.08 |
Outer Carton | 130 | 9321001392491 | 320.0mmW x 360.0mmH x 620.0mmD | 13.74 | 14.62 |
Documentation
Declaration of Conformity |