CD787XWE
Description
The HPM Standard Single Power Point with Extra Switch combines retro charm with modern functionality. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last. The extra switch provides independent control for two standard outlets and a dedicated switch for a permanently connected appliance, offering versatility and convenience.
- Single powerpoint with extra switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 115.0mmW x 210.0mmH x 35.0mmD | 87.0 | 94.0 | |
| Inner Carton | 10 | 9321001271680 | 200.0mmW x 130.0mmH x 77.0mmD | 0.89 | 0.95 |
| Outer Carton | 200 | 9321001272205 | 440.0mmW x 530.0mmH x 470.0mmD | 18.78 | 19.98 |
Documentation
Declaration of Conformity |

Declaration of Conformity