LN711
Description
The HPM Mounting Clip is compatible with the HPM Linea range, featuring standard 84mm mounting centers. Its dimensions are 48mm x 102mm, with 2 hooks designed to fit 10mm plasterboard. Made from durable material, it requires a 50mm x 70mm cut-out for installation. Thanks to the 6 pre-drilled holes, installation is quick and easy. This mounting clip is an essential tool for any toolkit.
- Mounting clip for Linea switches
- To suit 6.4mm wallboard
- Max cut out 50mm x 76mm
- Suit HPM Linea range with 84mm mounting centres
- Size: 48mm x 102mm
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Inner Carton | 10 | 9321001270362 |
| Outer Carton | 100 | 9321001270423 |
| Pallet | 9600 |
Documentation
Brochures |

Brochures