LN770/2RJ1WE
Description
The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.
- 2 Gang data/phone RJ12 port
- Colour: White
- Mounting Centres 84mm
- Low 4mm Profile
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001266037 | |
Inner Carton | 10 | 9321001266525 | 163mmW x 174mmH x 124mmD |
Outer Carton | 160 | 9321001266983 |
Documentation
Brochures |