LNA770/2WE
Description
The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Linea Classic White offers a timeless and versatile option, seamlessly blending with any decor. Ideal for creating a clean and elegant atmosphere in any space.
- 2 Gang architrave switch
- 10A 240V a.c.
- Mounting Centres 79mm
- Cut-out size: 100 x 58 mm
- Narrow profile for architrave mounting
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001278085 | 110.0mmW x 170.0mmH x 30.0mmD |
| Inner Carton | 10 | 9321001278092 | 163.0mmW x 174.0mmH x 124.0mmD |
| Outer Carton | 120 | 9321001278108 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity