MS770/1LPWE
Description
- 1 Gang Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Grid and Mech colour: White
- Plate: Stainless Steel
- 12 months warrranty
- Cut-out size: 120 x 75 mm
- Plate dimensions: 138 x 88mm
- Plate thickness: 1.6mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001216766 | |
| Inner Carton | 5 | 9321001478799 | 163mmW x 174mmH x 124mmD |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity