MS770/5LPWE
Description
- 5 Gang Switch
- 10A 240V a.c.
- Mounting Centres 85mm
- Grid and Mech colour: White
- Plate: Stainless Steel
- 12 months warrranty
- Cut-out size: 120 x 75 mm
- Plate dimensions: 138 x 88mm
- Plate thickness: 1.6mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001216803 |
| Inner Carton | 5 | 9321001482789 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity