You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

MS770/6LPWE

Architectural metal - Vertical rocker switch Single Pole Double Throw - 6 gang 2 way 10A 240V a.c. white stainless steel plate

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001227366

Description

  • 6 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Grid and Mech colour: White
  • Plate: Stainless Steel
  • 12 months warrranty
  • Cut-out size: 120 x 75 mm
  • Plate dimensions: 138 x 88mm
  • Plate thickness: 1.6mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 5 9321001474678 163mmW x 174mmH x 124mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.