You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

MS798EL30

Architectural metal - Horizontal single powerpoint with shaver outlet 1 gang with shaver outlet 10A 240V a.c. with RCD 30mA white

Saleable Location AUS
Base Unit Contents 1

Description

  • Architectural range
  • Accepts 2 pin European, UK, USA, Canadian, NZ and Australian plugs.
  • Self resetting overload protection
  • Double pole Electresafe safety switch
  • 152mm mounting centres
  • Supplied with vertical brushed stainless steel plate
  • Cut-out size: 212 x 80 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001090250 70mmW x 60mmH x 118mmD
Inner Carton 1 130mmW x 77mmH x 200mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.