MS798VEL30
Description
- Architectural range
- Accepts 2 pin European, UK, USA, Canadian, NZ and Australian plugs.
- Self resetting overload protection
- Double pole Electresafe safety switch
- 152mm mounting centres
- Supplied with vertical brushed stainless steel plate
- Cut-out size: 212 x 80 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001090304 | 1092.5 | ||
| Inner Carton | 2 | 9321001478911 | 130mmW x 77mmH x 200mmD |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity