XLP250TWEWE
Description
The HPM Excel 250VA Rotary Dimmer in Edge White allows smooth, flicker-free dimming for electronic transformers, incandescent loads, and 240V halogen lamps. Features include a soft start to prolong lamp life, over-temperature protection for safety, and a sleek, compact design suitable for any space. Perfect for creating the ideal lighting atmosphere.
- Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
 - 250VA Rating
 - Quiet operation
 - Flicker free - no flickering of the lamp due to ripple injections on the mains supply
 - Soft start - turns lamps on gradually to prolong lamp life
 - Over-temperature protection – lamp automatically dims if dimmer is overloaded
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 3 | 9321001284154 | 121mmW x 77mmH x 188mmD | 
| Outer Carton | 108 | 9321001284284 | 361mmW x 318mmH x 600mmD | 
Documentation
                                                                                                             
                                                    
                                                    Data Sheets & Others                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Declaration of Conformity                                                 | 
                                                

                        
                                                    
                                                    Data Sheets & Others                                                
                                                    
                                                    Declaration of Conformity