e-catalogue 2025

XLV787/15SWE

HPM Excel 15A Vertical Single Power Point with Safety Shutters White

Saleable Location AUS/NZL
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

HPM Excel vertical single powerpoint. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Single powerpoint with internal safety shutters
  • 15A 240V a.c.
  • 84mm mounting centers, compatible with all standard mounting accessories
  • Vertical
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001372417 110.0mmW x 170.0mmH x 30.0mmD
Inner Carton 10 9321001372424 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 100 9321001372431

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.