XLP770/0BLBL
Description
HPM Excel Blank 0 gang switch. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.
- Standard size cover plate
- Blank plate
- 84mm mounting centers, compatible with all standard mounting accessories
- Cut-out size: 96 x 56mm
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001373711 | |
| Inner Carton | 10 | 9321001373728 | 174mmW x 124mmH x 163mmD |
| Outer Carton | 100 | 9321001373735 |
Documentation
Data Sheets & Others |

Data Sheets & Others