You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL777X35OWE

HPM Excel 35A Double Engraved - Oven - Power Point White

Saleable Location AUS
Base Unit Contents 1
Item Dimensions 117.0mmW x 73.0mmH x 12.5mmD

Description

  • Double powerpoint with 10A Extra switch mechanism
  • 10A 240V a.c.
  • 84mm mounting centers, compatible with all standard mounting accessories
  • Horizontal
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001377474 110.0mmW x 170.0mmH x 30.0mmD
Inner Carton 10 9321001377481 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 160 9321001377498

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.