e-catalogue 2025

LNA770/1PLWE

Linea - Architrave coverplate 1 gang white

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001377696
Item Dimensions 38.0mmW x 80.0mmH x 4.0mmD

Description

The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.

  • Coverplate for LINEA grid
  • 1 Gang
  • Plate Size: 38mm x 80mm
  • Colour: Gloss White
  • Slim 4mm profile
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001377702 87.0mmW x 147.0mmH x 73.0mmD
Outer Carton 200 9321001377719

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.