LNA770/1PLPI
Description
The Linea Coverplates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. Decadently sweet, Bubblegum is every little girl's fantasy. It's playful, confident and brimming with Cheer. This vivid pink will create a touch of glamour when combined with cool. urban greys and proves a winning accent in pallets of white, oatmeal and silver.
- Coverplate for LINEA grid
- 1 Gang
- Plate Size: 38mm x 80mm
- Colour: Bubblegum Pink
- Slim 4mm profile
- Luxurious suede-feel finish
- Fingerprint resistant
- Interchangeable for interior updates
- 12 months warranty
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | ||
Inner Carton | 10 | 9321001384489 | 87mmW x 147mmH x 73mmD |
Outer Carton | 200 | 9321001384496 |
Documentation
![]() |
|
![]() |