3529
Description
This 16 Channel IR Remote Control directly drives traditional devices with integrated IR receivers within the Bticino range. Easy to use and compact, it offers a total of 16 buttons each with an icon insertion window so you can easily identify the function. The audible signal accompanying the buttons confirms their activity.
- Buttons with Blue LEDs - illuminate when pressed
- Sounds signal activities when a button is pressed
- Threaded hole underneath for mounting
- 3.5mm jack for use with hearing aids
- 16 windows for the insertion of the icon that represents the function stored in the pushbutton
- Power supply: 2 batteries 1.5V type AAA
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8012199958958 | 149.0 | ||
Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 6.0 |
Documentation
![]() |
|
![]() |
|
![]() |