10522
Description
The DLP PVC Flexible Cover for trunking offers quick and easy click-together installation, creating an advanced and adaptable system. Its modern aesthetic enhances the overall appearance of your cable management setup.
- 2m length
- 1.5mm thickness
- Clips directly to trunking and angles
- For use with 85(H)mm trunking
- Flexibility allows for easy integration into any project
- For cutting plastic bodies, it is recommended to use a hacksaw and a cut box accessory
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060105228 | |||
Outer Carton | 20 | 3414971011397 | 98.0mmW x 80.0mmH x 2040.0mmD | 5.9 | |
Pallet | 1260 |
Documentation
![]() |
|
![]() |
|
![]() |