10602
Description
DLP PVC Internal Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With variable internal angles, it offers a versatile and efficient solution for professional electrical installations.
- Variable internal bend, from 85° to 95° for 50 x 80/50 x 105/50 x 150 and 50 x 195mm trunkings
- Includes two components for the top and bottom of the trunking, onto which the flexible cover is fitted
- Changeable internal bend, from 85° to 95° for 50 x 80/50 x 105/50 x 150 and 50 x 195 mm trunkings
- 1 comp. Cover 180
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060106027 | |||
| Inner Carton | 10 | 3414971071537 | 184.0mmW x 204.0mmH x 294.0mmD | 0.8 | |
| Outer Carton | 40 | 3414971071544 | 399.0mmW x 227.0mmH x 599.0mmD | 3.7 | |
| Pallet | 1400 |
Documentation
Data Sheets & Others |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Environmental Profile