10606
Description
DLP PVC Internal Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With an integrated divider, these bends accommodate variable internal angles, offering a versatile and efficient solution for professional electrical installations.
- Variable internal bend, from 80° to 100° for 50 x 150 and 50 x 195mm trunkings
- Includes three components making the angle (parts for the top and bottom and the divider junction) onto which the flexible cover is fitted
- 1 divider junction used for trunking 1 compartment
- 2 comp. Cover 85
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Inner Carton | 5 | 3414971071568 | 202.0mmW x 115.0mmH x 392.0mmD | 0.5 | |
| Outer Carton | 25 | 3414971071575 | 398.0mmW x 226.0mmH x 598.0mmD | 2.94 | |
| Pallet | 875 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile