10702
Description
DLP Trunking End Cap ensures a polished finish to the installation, maintaining protection standards while enhancing the overall aesthetic appeal.
- Left or right end cap
- For 50 x 105 mm trunking
- Maintains degree of protection
- Assembly is secured to the body through precise fitment and screwing
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060107024 | |||
| Inner Carton | 20 | 3414971072015 | 202.0mmW x 115.0mmH x 392.0mmD | 0.7 | |
| Outer Carton | 100 | 3414971072022 | 398.0mmW x 226.0mmH x 598.0mmD | 3.6 | |
| Pallet | 3500 |
Documentation
Data Sheets & Others |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Environmental Profile