10722
Description
DLP Trunking End Cap ensures a polished finish to the installation, maintaining protection standards while enhancing the overall aesthetic appeal.
- Left or right end cap
- For fully assembled 50 x 80mm trunking and Adaptable 35/50 x 80 mm trunking
- Maintains degree of protection
- Assembly is secured to the body through precise fitment and screwing
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060107222 | |||
| Inner Carton | 10 | 3414971072527 | 184.0mmW x 94.0mmH x 326.0mmD | 0.3 | |
| Outer Carton | 50 | 3414971072534 | 375.0mmW x 200.0mmH x 495.0mmD | 2.08 | |
| Pallet | 2100 |
Documentation
Data Sheets & Others |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Environmental Profile