You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

30191

DLP 16x16mm Mini Trunking Internal/External Bend White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 25.9mmW x 18.4mmH x 25.9mmD

Description

DLP Mini Trunking Bends ensure seamless continuity of the flexible cover in internal and external angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With variable internal angles, it offers a versatile and efficient solution for professional electrical installations.

  • Variable internal/external angles of 60° with 120°
  • For 16x16mm mini trunking
  • Quick and secure clip-together assembly

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060301910 6.2
Inner Carton 10 3414971140004 109.0mmW x 74.0mmH x 144.0mmD 0.1
Outer Carton 100 3414971140011 303.0mmW x 126.0mmH x 398.0mmD 1.2
Pallet 1000

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.