30241
Description
DLP Mini Trunking Bends ensure seamless continuity of the flexible cover in internal and external angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With variable internal angles, it offers a versatile and efficient solution for professional electrical installations.
- Variable internal/external angles of 60° with 120°
- For 25x16mm mini trunking
- Quick and secure clip-together assembly
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 7.3 | |||
| Inner Carton | 10 | 3414971141834 | 146.0mmW x 84.0mmH x 216.0mmD | 0.1 | |
| Outer Carton | 100 | 3414971141841 | 300.0mmW x 270.0mmH x 400.0mmD | 1.62 | |
| Pallet | 1000 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile