You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

DLP Mini Trunking Flat Elbow enables seamless junctions at flat angles between two pieces of mini-trunking with the same cross-sections, eliminating the need for miters while maintaining the same level of protection.

  • 85° to 95° variable flat angle
  • For 25x16mm mini trunking
  • Quick and secure clip-together assembly

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060302436 16.0
Inner Carton 10 3414971141865 130.0mmW x 93.0mmH x 275.0mmD 0.2
Outer Carton 100 3414971141872 300.0mmW x 345.0mmH x 400.0mmD 2.28
Pallet 600

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.