30286
Description
DLP Mini Trunking Bends ensure seamless continuity of the flexible cover in internal and external angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With variable internal angles, it offers a versatile and efficient solution for professional electrical installations.
- Variable internal/external angles of 60° with 120°
- For 40x25mm mini trunking
- Quick and secure clip-together assembly
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060302863 | |||
| Inner Carton | 10 | 3414971143333 | 185.0mmW x 110.0mmH x 235.0mmD | 0.2 | |
| Outer Carton | 100 | 3414971143340 | 400.0mmW x 290.0mmH x 600.0mmD | 2.68 | |
| Pallet | 500 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile