32012
Description
The Colring cable tie is designed for electrical and electronic cabling, for grouping and attaching low and extra low voltage cables. It is perfectly suited for applications such as automobiles, aeronautics, the pharmaceutical industry, telephony, transport, etc.
- Colring cable ties with internal teeth
- 2.4(W) x 95(L)mm
- Conform to IEC/EN 62275 (NFC 68-146)
- Polyamide 6/6 colourless
- Blister packed
- Ø grip capacity Min. : 1.6 mm
- Ø grip capacity Max. : 18 mm
Volumetrics
Contents | Net Weight | Gross Weight | |
---|---|---|---|
Base Unit | 1 | 406.0 | |
Inner Carton | 1000 | ||
Outer Carton | 10000 | ||
Pallet | 450000 |
Documentation
Data Sheets & Others | |
Approvals |