You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

37642

Starfix„ single - supplied as refills 0.75mm² 15mm long ferrules/strip blue pack of 300

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060376420

Description

  • Ferrules with insulating flange
  • Provide an equipotential link for all the strands of a flexible conductor
  • Active part in tinned electrolytic copper
  • Conform to NF C 63-023
  • Large capacity refills
  • Large capacity for less frequent applicator reloading
  • Translucent packaging
  • For direct mounting on crimping tool Cat. No. 0376 09
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 1.6
Outer Carton 3000 3414971432154 135.0mmW x 125.0mmH x 210.0mmD 0.46
Pallet 234000

Documentation

icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.