You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

37670

Starfix„ - ferrule with insulating flange single - individual (box packing) 16mm² 29mm long white pack of 100

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245060376703

Description

  • Ferrules with insulating flange
  • Provide an equipotential link for all the strands of a flexible conductor
  • Active part in tinned electrolytic copper
  • Conform to NF C 63-023
  • Individual ferrules - single
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 1.0
Inner Carton 100 35.0mmW x 190.0mmH x 70.0mmD 0.117
Outer Carton 4000 263.0mmW x 215.0mmH x 328.0mmD 4.98
Pallet 56000

Documentation

icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.