44232
Description
This transformer is intended to supply control and signalling equipment housed inside an enclosure (contactors, relays, automation systems, etc.) Certain equipment needs to be supplied with a specific voltage.
- Control, safety and circuit isolation transformers - single-phase
- IP 2X or XXB up to 400 VA (coupling strip not mounted)
- IP XXA over 400 VA
- IK 04
- Conform to IEC EN 61558-2-2 and 2-4 or 2-6, UL506 and CSA C22-2-No 66
- UL USA and Canada agreements. Products suitable for building equipment conforming to standards EN 61131-2, EN 60204-1 and EN 60439-1
- Active parts protected by cover up to 1000 VA
- Interference filtering (except Cat.Nos 0 442 16/17/18)
- Direct fixing possibility on symmetrical rail up to 250 VA
- Supplied with coupling strip 0 V secondary / earth up to 1000 VA (except spring connection range)
- 1 Year Warranty
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
| Pallet | 144 |
Documentation
Data Sheets & Others |
|
Approvals |

Data Sheets & Others
Approvals