52984
Description
- Hypra IP 44 sockets and plugs metal, plastic, rubber, IP 44/55 Prisinter - LV 16 to 63 A and ELV 16 and 32 A
- Conform to IEC 60309-1 and IEC 60309-2
- IP 44 according to IEC 60529
- IK 09: plastic and rubber
- IK 10: metal according to IEC 62262
- Self-extinguishing:
- 850°C (support of active parts) / 960 °C for Prinsinter)
- 650 °C: plastic housing conform to IEC 60695-2-10
- 50°C to + 100°C (- 20°C for Prisinter)
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 200.0 | 380.0 | |
| Inner Carton | 1 | 100.0mmW x 88.0mmH x 184.0mmD | 0.38 | |
| Outer Carton | 12 | 298.0mmW x 195.0mmH x 398.0mmD | 4.86 | |
| Pallet | 360 |
Documentation
Data Sheets & Others |
|
Approvals |

Data Sheets & Others
Approvals