53010
Description
- Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
- Conform to IEC 60309-1 and IEC 60309-2
- IP according to IEC 60529
- IK 09: Plastic
- Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 372.0 | |||
| Inner Carton | 1 | ||||
| Outer Carton | 10 | 3414971642362 | 398.0mmW x 140.0mmH x 598.0mmD | 4.274 | |
| Pallet | 50 |
Documentation
Data Sheets & Others |
|
Approvals |

Data Sheets & Others
Approvals