You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

53080

HYPRA - IEC industrial mobile socket IP66/67 3P+E 415V a.c. 32A grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060530808

Description

  • Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
  • Conform to IEC 60309-1 and IEC 60309-2
  • IP according to IEC 60529
  • IK 09: Plastic
  • Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 396.15 417.0
Inner Carton 1
Outer Carton 10 3414971642706 398.0mmW x 140.0mmH x 598.0mmD 4.729
Pallet 50

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.