You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

342480

Bticino Sfera 2 Row Digital Push Button Module

Availability No Longer Available AUS
Saleable Location AUS/NZL
Item Dimensions 100.0mmW x 89.0mmH x 40.0mmD

Description

  • 6 and 8 call button digital push button module
  • Separate composition of the finishes
  • 2 Wire technology
  • Perfect module alignment
  • Horizontal and vertical side by side installation of the modules
  • Minimum protrusion from the wall
  • Protection index IP54
  • Rated capacity : 25 mm²
  • Hole Ø : 7 mm
  • Max current : 101 mA
  • Advanced video functions: Night & Day cameras, wide angle camera
  • Door lock release function: with keypad, with key card reader
  • Inductive loop function and control speech synthesis
  • Easy configuration and maintenance
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 100.0mmW x 50.0mmH x 108.0mmD 133.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 5.7

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.