346020
Description
Additional power supply to be used to supply entrance panels and internal units locally. 2 DIN modular enclosure. Power supply 230 Vac at 50-60 Hz. The output provides 27 Vdc continuous low voltage, with maximum current of 600 mA and it is protected on the PRI side (with fuse) against overload and short circuit. It is a SELV double insulation safety device.
- Mini power supply
- Provides power for applications that require extra power to run withouth pulling power from the BUS
- Input voltage: 230-240 V~
- Output voltage 27 V=
- Maximum consumption 600mA
- 2 DIN modules 17.5 mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8012199955933 | 87.0mmW x 38.0mmH x 99.0mmD | 137.0 | |
Outer Carton | 6 | 8012199955940 | 153.0mmW x 130.0mmH x 175.0mmD | 0.89 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |