You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

Can be used for installing mixed video door entry systems, with common backbones using the digital system (8 wires), and risers using the 2 Wire system.

  • Ideal for very large systems as all performance advantages of the digital system can be combined with the installation advantages of the 2 wire system
  • Requires power supply, 346050, sold separately
  • Power supply from SCS BUS: 18 - 27Vdc
  • Operating temperature 5 - 40°C
  • 6 DIN Modules

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199647975 294.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 6.47

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.