346260
Description
Timed door lock actuator with 4 DIN modular housing. It can be used for switching the lights on, opening gates, or manage electromagnetic door locks, timed door opening, and door lock status (with NC contact).
- Power supply from SCS BUS: 18 – 27 Vdc
- Stand by absorption: 5mA
- Max. operating absorption: 250mA
- Operating temperature: 5 – 40 °C
- 4 DIN Modules
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8012199933801 | 96.0mmW x 73.0mmH x 110.0mmD | 181.0 | |
Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 5.1 |
Documentation
![]() |
|
![]() |
|
![]() |