e-catalogue 2025

Description

In non-twisted wire video systems, where the distance between entrance panels and handset exceeds 50 meters, this line amplifier makes it possible to increase such the distance up 100m.

  • Must be installed at the 50m distance from the entrance panel
  • Compact size, allowing installation in a round box
  • Connect up to 18 handsets on the extended riser line without interferance complications
  • Power supply from SCS BUS: 18 – 27 Vdc
  • Stand by absorption: 20mA
  • Operating temperature: 5 - 40 °C

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 28.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 6.98

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.