346991
Description
The universal speaker unit can be used to install the 2 wires audio system in new or refurbished systems where pushbutton panels of other manufacturers are present or required. Contact base for the connection of 8 calls.
- Where more than 8 call pushbuttons are required, one 346992 must be added for every 8 pushbuttons - sold separately
- For the control of an electric door lock, an actuator appropriately configured must be used. 346230/346260 - sold separately
- Microphone sensitivity adjustment and loudspeaker volume using dedicated potentiometers
- In video systems, the device must be used together with native 2 Wire camera or camera with coaxial output using terface 347400 - sold separately
- Power supply from SCS BUS: 18 – 27 Vdc
- Max operating absorption: 65mA
- Stand by absorption: 15mA
- Operating temperature: (-25) - (+70)°C
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 70.0mmW x 62.0mmH x 98.0mmD | 122.0 | |
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 7.51 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile