346992
Description
The universal speaker unit can be used to install the 2 WIRE audio system in new or refurbished systems, where special pushbutton panels are present or required preset for a traditional type speaker module (e.g. 2659N).
- Where more than 8 call pushbuttons are required, one 346992 must be added for every 8 pushbuttons - sold separately
- For the control of an electric door lock, an actuator appropriately configured must be used. 346230/346260 - sold separately
- Microphone sensitivity adjustment and loudspeaker volume using dedicated potentiometers
- The microphone of the speaker unit may be disconnected from the device and positioned at a distance of 15 cm (max.)
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8012199416687 | 46.0 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 3.68 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets