You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

This interface can be used to connect to the BUS of the 2 wires video door entry system with a camera with coaxial video output powered at 12 Vdc, with maximum absorption 150 mA and 1 Vpp video output (75 ohm).

  • Provides direct power supply to the camera

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 47.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 5.64

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.