e-catalogue 2025

Description

The Bticino 10 Touch Display IP Concierge Station Handset offers a sophisticated solution for efficient security management. This high-resolution video table-top Concierge station features a 10 full touch LCD display with an intuitive icons menu and handset, ensuring easy operation. It seamlessly manages incoming calls from entrance panels, with the option to transfer calls to indoor units or other Concierge stations, enhancing communication flexibility.

  • Communication and system management with multiple Concierge stations
  • Integrated camera for video intercom with apartments and other Concierge stations (if present)
  • Favorites contact list and call history
  • Monitor alarm records and SOS calls from indoor units, and oversee IP cameras installed in common areas and entrance panel cameras
  • The concierge station can be PoE (power over Ethernet) or directly powered with power supply 375005, sold separately
  • Table-top unit, no mounting required
  • Dedicated software for system configuration, which allows the creation of a topology of the installation, set device parameters and easily associate all devices with a scan tool, ensuring an error-proof installation..
  • The transfer functions of the system offer various options for managing calls efficiently. Users can customize settings such as response time for unanswered calls, direct transfer in case of busy lines, and quick or extended absence transfers to specific concierge stations or indoor units.
  • Management and processing of SOS apartment emergency alerts. When an individual in the apartment activates the SOS feature on the indoor unit, the concierge station emits an alert to signify an emergency.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543693551 241.0mmW x 250.0mmH x 383.0mmD 1425.95 1501.0
Inner Carton 1
Outer Carton 10
Pallet 110

Documentation

icon Data Sheets & Others
icon Brochures
icon Range Guide
icon Instruction Sheets
icon Declaration of Conformity
icon Revit

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.