You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

636103

Transcab - Cable grey duct with cover - 2 metre length 25x80mm 2m 12.5mm finger DIN pitch with cover grey

Saleable Location AUS/NZL
Base Unit Barcode 3245066361031
Item Dimensions 25.0mmW x 80.0mmH x 2000.0mmD

Description

Legrand Transcab cable ducting is used to organise the wiring vertically and horizontally inside a control system or distribution electrical enclosure. This product can be cut to length without using a saw. After making 2 lateral cuts with the Legrand tool cat. no 36710, the ducting can be separated manually by a simple snap, thanks to the cut-outs on the bottom (quick, no dust, no burrs). Also, it can be used to create a T junction between vertical and horizontal ducting all the way along, no obstacles.

  • 6.5 mm wide fingers with a 6 mm spacing
  • Accepts up to 6 mm² without breaking side wall finger
  • Two pre-scored lines allow removal of fingers 2 m length
  • Bump on side wall fingers help cabling
  • Rounded fingers prevent injury during cabling
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 498.75
Inner Carton 40
Outer Carton 40 320.0mmW x 117.0mmH x 2030.0mmD 21.0
Pallet 720

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.