You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

682083

Legrand Emergency Lighting Discharge Surface Mount Test Switch

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9322276820832
Item Dimensions 190.0mmW x 180.0mmH x 85.0mmD

Description

Ideal for surface or DIN mount installations, the Legrand Emergency Light Kit Test includes a Power up time delay function. This feature is essential for setups with discharge lamps, preventing blackout periods by ensuring emergency lights remain on until discharge lamps reach full brightness after mains power is restored.

  • Performs maintenance discharge tests for emergency lighting installations
  • Pre-wired and self-contained
  • Keyswitch to activate discharge test
  • Test-in-progress indicator (flashing LED button)
  • Provided with 4 pole 20A N/C contactor
  • Easy to install and connect to existing circuits
  • Manual reset test stop button
  • Compatible with 8 Channel Lighting Circuit Sensing Module (Cat 682085)
  • All-in-one design, no discrete components
  • Suitable for switchboard builders
  • Ready for use 4mm²Ø input terminal blocks enable loop-in/loop-out of 2.5mm² cables
  • Conforms to AS2293.1-2005
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1 108.0mmW x 87.0mmH x 110.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.